Select from variation
Switch-mode Power Supply Unit with Short-circuit Proof / IP20 1469480000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Switch-mode Power Supply Unit with Short-circuit Proof / IP20
Part Number:1469480000

Standard Unit Price: 127.51 Special price 127.51
Shipping Days: 9 Days

Power supply unit for providing DC voltage.

The spec of 1469480000

  • Width(mm)
    40
  • Height(mm)
    125
  • Depth(mm)
    100
  • Built-in height(mm)
    225
  • Power consumption(VA)
    -
  • Built-in width(mm)
    100
  • Modular version
    false
  • Suitable for safety functions
    false
  • Width in number of modular spacings
    -
  • Voltage type of supply voltage
    AC/DC
  • Power output(W)
    120
  • Output voltage stabilized
    true
  • Type of electric connection
    Screw connection
  • Rail mounting possible
    true
  • Wall mounting possible
    false
  • Stabilized
    true
  • Degree of protection (IP)
    IP20
  • Direct mounting possible
    true
  • 1st secondary output voltage(V)
    24|24
  • 2nd secondary output voltage(V)
    -|-
  • 3rd secondary output voltage(V)
    -|-
  • Secondary voltage adjustable
    true
  • Rated supply voltage at AC 50 Hz(V)
    85|264
  • Rated supply voltage at AC 60 Hz(V)
    85|264
  • Rated supply voltage at DC(V)
    80|370
  • Short-circuit-proof
    true
  • Performance level acc. EN ISO 13849-1
    -
  • Max. output current 1(A)
    -
  • Max. output current 2(A)
    -
  • Max. output current 3(A)
    -
  • Nominal value output voltage 1(V)
    -
  • Nominal value output voltage 2(V)
    -
  • Nominal value output voltage 3(V)
    -
  • Nominal value output current 1(A)
    -
  • Nominal value output current 2(A)
    -
  • Nominal value output current 3(A)
    -
  • SIL according to IEC 61508
    -
  • Degree of protection (NEMA)
    -

This page is Switch-mode Power Supply Unit with Short-circuit Proof / IP20, part number 1469480000.
You can find the detail information about specifications and dimensions on part number 1469480000.

Variation of this product

Part Number
1469470000
1469490000
1469510000
1469520000
1469530000
1469540000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Built-in height
(mm)
Built-in width
(mm)
Modular version Suitable for safety functions Voltage type of supply voltage Power output
(W)
Output voltage stabilized Type of electric connection Rail mounting possible Wall mounting possible Stabilized Direct mounting possible 1st secondary output voltage
(V)
Secondary voltage adjustable Rated supply voltage at AC 50 Hz
(V)
Rated supply voltage at AC 60 Hz
(V)
Rated supply voltage at DC
(V)

100.91 €

1 9 Days 3412510022594falsefalseAC/DC72trueScrew connectiontruefalsetruetrue24|24true85|26485|26480|370

196.54 €

1 9 Days 60125100225120falsefalseAC/DC240trueScrew connectiontruefalsetruetrue24|24true85|26485|26480|370

288.94 €

1 9 Days 100125120225160falsefalseAC/DC480trueScrew connectiontruefalsetruetrue24|24true85|26485|26480|370

556.23 €

1 9 Days 160125120225220falsefalseAC/DC960trueScrew connectiontruefalsetruetrue24|24true85|26485|26480|370

162.62 €

1 9 Days 40125100225100falsefalseAC/DC120trueScrew connectiontruefalsetruetrue24|24true320|575320|575450|800

232.08 €

1 9 Days 60125100225120falsefalseAC/DC240trueScrew connectiontruefalsetruetrue24|24true320|575320|575450|800

Tech Support