Wireless-MUX set, ILB BT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2702875
2884208
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Voltage type of supply voltage

1,597.55 €

1 7 Days ----

1,732.08 €

1 7 Days 95119.857DC

Loading...

  1. 1

Basic information

Input current at signal 1(mA) 0 Suitable for safety functions false Number of digital inputs 16
Number of digital outputs 16 Number of analogue inputs 2 Number of analogue outputs 2
Time delay at signal exchange(ms) -|- Supporting protocol for LON - Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB - Number of HW-interfaces parallel 0
Number of HW-interfaces other 0 With optical interface false Type of voltage (input voltage) DC
Supporting protocol for TCP/IP - Supporting protocol for ASI - Supporting protocol for PROFIBUS -
Supporting protocol for CAN - Supporting protocol for INTERBUS - Supporting protocol for KNX -
Supporting protocol for MODBUS - Supporting protocol for Data-Highway - Supporting protocol for DeviceNet -
Supporting protocol for SUCONET - Supporting protocol for other bus systems - Output voltage at digital output(V) 24|24
Output current at digital output(A) 0.5 Analogue input, current true Analogue input, voltage -
Analogue input, resistor false Analogue input, resistor temperature false Analogue input, thermocouple false
Analogue input signal configurable false Analogue output, current true Analogue output, voltage true
Analogue output signal configurable false Short-circuit protection, digital outputs available true Resolution of the analogue inputs(Bit) -
Resolution of the analogue outputs(Bit) - Type of digital output Other Type of electric connection Other
Rail mounting possible true Explosion safety category for gas - Explosion safety category for dust -
Fieldbus connection over separate bus coupler possible true System accessory true Appendant operation agent (Ex ia) false
Appendant operation agent (Ex ib) false Degree of protection (IP) IP20 Supporting protocol for SERCOS -
Supporting protocol for INTERBUS-Safety - Category according to EN 954-1 - Number of interfaces PROFINET 0
Number of HW-interfaces Wireless 0 Front build in possible false Rack-assembly possible false
Wall mounting/direct mounting false Radio standard Bluetooth - Radio standard WLAN 802.11 -
IO link master false Performance level acc. EN ISO 13849-1 - Supporting protocol for AS-Interface Safety at Work -
Supporting protocol for DeviceNet Safety - Supporting protocol for EtherNet/IP - Supporting protocol for Foundation Fieldbus -
Supporting protocol for PROFINET CBA - Supporting protocol for PROFINET IO - Supporting protocol for PROFIsafe -
Supporting protocol for SafetyBUS p - Supply voltage AC 50 Hz(V) 19.2|30.5 Supply voltage AC 60 Hz(V) 19.2|30.5
Supply voltage DC(V) 19.2|30.5 Permitted voltage at input(V) -|- Type of output voltage -
Digital inputs configurable false Analogue inputs configurable false Analogue outputs configurable false
Digital outputs configurable false Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - SIL according to IEC 61508 -

Tech Support