Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2904909
Colour | - | Width(mm) | 17.5 | Height(mm) | 116 |
---|---|---|---|---|---|
Depth(mm) | 114.5 | Max. data transmission rate(Mbit/s) | - | Wall mounting | - |
Firewall | - | Managed | true | Radio protocol | - |
Built-in | - | Ethernet | false | Suitable for 19 inch mounting | - |
Number of ports 10/100 Mbps LAN | - | Number of ports 1000 Mbps Mini GBIC | - | Connection for external antenna | - |
Bridge function | true | Power over Ethernet | false | Repeater function | false |
Encoding | - | VPN-security | false | Degree of protection (IP) | - |
Ceiling mounting | - | Suitable for DIN rail (top hat rail) mounting | - | Flush-mounted installation | - |
Number of ports 10 Gbps Mini GBIC | - | Pole fastening | - | Frequency band | - |
Number of ports 10/100/1000 Mbps LAN | - | Socket outlet adapter | - | Number of AP's supported | - |
Firewall throughput(Gbit/s) | - | Number of users | - |
This page is Wireless module, RAD, part number 2904909.
You can find the detail information about specifications and dimensions on part number 2904909.