Relay Module DEK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2941183

Part Number
2941183
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.45 €

10 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) - Width(mm) 6.15 Height(mm) 79.6
Depth(mm) 56 With detachable clamps false Drive, polarization -
Drive, switching attitude Mono stable With forced-guided contacts false Type of switch contact Double contact
Complete with socket true Type of electric connection Screw connection Rated control supply voltage Us at AC 50HZ(V) 4.5|5.5
Rated control supply voltage Us at AC 60HZ(V) 4.5|5.5 Rated control supply voltage Us at DC(V) 4.5|5.5 Degree of protection (IP) -
With LED indication - Voltage type for actuating AC/DC Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1 Number of contacts as change-over contact 0

This page is Relay Module DEK, part number 2941183.
You can find the detail information about specifications and dimensions on part number 2941183.

Tech Support