Coupling relay, PSR-SPF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2981457

Part Number
2981457
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.99 €

2 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) - Width(mm) 40.1 Height(mm) 111.73
Depth(mm) 50.1 With detachable clamps false Drive, polarization -
Drive, switching attitude - With forced-guided contacts true Type of switch contact Double contact
Complete with socket false Type of electric connection Spring clamp connection Rated control supply voltage Us at AC 50HZ(V) -|-
Rated control supply voltage Us at AC 60HZ(V) -|- Rated control supply voltage Us at DC(V) -|- Degree of protection (IP) IP20
With LED indication - Voltage type for actuating - Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0 Number of contacts as change-over contact 0

This page is Coupling relay, PSR-SPF, part number 2981457.
You can find the detail information about specifications and dimensions on part number 2981457.

Tech Support