Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2865997
Part Number
|
---|
2865997 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Switching current (A) | Number of channels | Power consumption (W) | Switching power (VA) | Type of electric connection | Degree of protection (IP) | Number of inputs, according to NAMUR | Number of inputs, potential-free | Number of output circuits relays normally open contact | Number of output circuits relays change-over contact | Number of output circuits transistor pnp | Number of output circuits transistor potential-free | Rated supply voltage at DC (V) | Galvanic separation between output to output | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.10 € | 2 | 7 Days | 12.5 | 112.5 | - | 1 | 0.65 | 500 | Screw connection | IP20 | 1 | 1 | 1 | 1 | 0 | 0 | 19.2|30 | false |
Loading...
Mounting method | Snap mounting support rail | Depth(mm) | 113.7 | Type of power supply | Other |
---|---|---|---|---|---|
Suitable for safety functions | true | Operation temperature(°C) | -20|60 | Switching voltage(V) | - |
Switching frequency(Hz) | - | Number of output circuits opto-coupler | 0 | Number of output circuits transistor antivalent | 0 |
Number of output circuits transistor npn | 0 | Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- |
Inherently safe according to EN 60947-5-6 NAMUR | false | Primary voltage tolerance(%) | - | Galvanic separation between input and output | true |
Galvanic separation between inputs | false | Galvanic separation between supply voltage and all other current circuits | true | Construction type of device | Built-in device |
Performance level acc. EN ISO 13849-1 | None | Malfunction message output | - | SIL according to IEC 61508 | - |
This page is NAMUR signal conditioner, MACX MCR, part number 2865997.
You can find the detail information about specifications and dimensions on part number 2865997.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Switching current(A)
Number of channels
Power consumption(W)
Switching power(VA)
Type of electric connection
Degree of protection (IP)
Number of inputs, according to NAMUR
Number of inputs, potential-free
Number of output circuits relays normally open contact
Number of output circuits relays change-over contact
Number of output circuits transistor pnp
Number of output circuits transistor potential-free
Rated supply voltage at DC(V)
Galvanic separation between output to output
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2865036 |
2865049 |
2865052 |
2924265 |
2924278 |
2924281 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Switching current (A) | Number of channels | Power consumption (W) | Switching power (VA) | Type of electric connection | Degree of protection (IP) | Number of inputs, according to NAMUR | Number of inputs, potential-free | Number of output circuits relays normally open contact | Number of output circuits relays change-over contact | Number of output circuits transistor pnp | Number of output circuits transistor potential-free | Rated supply voltage at DC (V) | Galvanic separation between output to output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
204.80 € | 1 | 7 Days | 12.5 | 112.5 | 0.005 | 2 | 1 | 1 | Screw connection | IP20 | 2 | 2 | 0 | 0 | 1 | 1 | 19.2|30 | true | |||
189.80 € | 1 | 7 Days | 12.5 | 112.5 | - | 2 | 1 | 500 | Screw connection | IP20 | 2 | 2 | 2 | 0 | 0 | 0 | 19.2|30 | true | |||
213.50 € | 1 | 7 Days | 17.5 | 112.8 | - | 2 | 1.3 | 500 | Screw connection | - | 2 | 2 | 2 | 2 | 0 | 0 | 19.2|253 | true | |||
166.00 € | 2 | 12 Days | 12.5 | 116.9 | - | 1 | 0.95 | 500 | Other | IP20 | 1 | 1 | 2 | 0 | 0 | 0 | 19.2|30 | true | |||
176.00 € | 2 | 26 Days | 12.5 | 116.9 | 0.005 | 1 | 0.8 | 0.8 | Other | IP20 | 1 | 1 | 0 | 0 | 2 | 2 | 19.2|30 | true | |||
204.80 € | 1 | 26 Days | 12.5 | 116.7 | 0.005 | 2 | 1 | 1 | Other | IP20 | 2 | 2 | 0 | 0 | 1 | 1 | 19.2|30 | true |