Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1775486
Width(mm) | 34.5 | Height(mm) | - | Length(mm) | 51.5 |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | HB | Number of openings | 2 | With sealing | - |
Type of opening | D-Sub | Degree of protection (IP), mounted | Other | Material adapter plate | Plastic |
This page is Adapter plate, HC-B 6, part number 1775486.
You can find the detail information about specifications and dimensions on part number 1775486.