Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2908735
Built-in depth(mm) | - | Suitable for safety functions | - | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Voltage type of supply voltage | - | Supporting protocol for LON | - | Number of HW-interfaces industrial Ethernet | - |
Number of HW-interfaces RS-232 | - | Number of HW-interfaces RS-422 | - | Number of HW-interfaces RS-485 | - |
Number of HW-interfaces serial TTY | - | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | - |
Number of HW-interfaces other | - | Supporting protocol for TCP/IP | - | Supporting protocol for ASI | - |
Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - | Supporting protocol for INTERBUS | - |
Supporting protocol for KNX | - | Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - |
Supporting protocol for DeviceNet | - | Supporting protocol for SUCONET | - | Supporting protocol for other bus systems | - |
Number of function buttons, programmable | - | With numeric keyboard | - | With alpha numeric keyboard | - |
Useful project memory/user memory(kByte) | - | With message indication | - | With message system (incl. buffer and confirmation) | - |
Process value representation (output) possible | - | Process default value (input) possible | - | With recipes | - |
Number of password levels | - | With printer output | - | Number of online languages | - |
Degree of protection (IP), front side | - | Number of display lines | - | Number of characters per line | - |
Max. character height, display(mm) | - | Graphic objects presentable | - | Width of the front(mm) | - |
Height of the front(mm) | - | Supporting protocol for SERCOS | - | Supporting protocol for INTERBUS-Safety | - |
Number of interfaces PROFINET | - | Number of HW-interfaces Wireless | - | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | - | Supporting protocol for AS-Interface Safety at Work | - |
Supporting protocol for DeviceNet Safety | - | Supporting protocol for EtherNet/IP | - | Supporting protocol for Foundation Fieldbus | - |
Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | - | Supporting protocol for PROFIsafe | - |
Supporting protocol for SafetyBUS p | - | Supply voltage AC 50 Hz(V) | -|- | Supply voltage AC 60 Hz(V) | -|- |
Supply voltage DC(V) | -|- | Type of display | - | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | Number of buttons with LED | - |
Number of system buttons | - | Degree of protection (NEMA) | - |
This page is Display, FA MCR, part number 2908735.
You can find the detail information about specifications and dimensions on part number 2908735.