Manufacturer part number: 2900890
Brand: PHOENIX CONTACT
Price: 259.00 €
Delivery time: 61 Days
Width: 91.6 mm
Height: 111.8 mm
Depth: 60.5 mm
Rated current: 0.018 A
Number of poles: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2900890
Part Number
|
---|
2900890 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Number of poles | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|
259.00 € | 1 | 61 Days | 91.6 | 111.8 | 60.5 | 0.018 | 14 | Screw connection |
Loading...
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Rated voltage(V) | 24 | Pollution degree | 2 |
---|---|---|---|---|---|
Type of electrical connection, control sided | Other |
This page is VARIOFACE output module, part number 2900890.
You can find the detail information about specifications and dimensions on part number 2900890.
Part Number |
---|
2962463 |
2968519 |
2968564 |
2969055 |
2976187 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Number of poles | Type of electrical connection, field-sided |
---|---|---|---|---|---|---|---|---|---|---|---|
316.60 € | 1 | 33 Days | 145.1 | 111.8 | 52 | - | 14 | Other | |||
1,439.00 € | 1 | 54 Days | 505.5 | 125.41 | 60 | 0.009 | 50 | Other | |||
1,688.00 € | 1 | 47 Days | 419.4 | 127.5 | 57 | 0.009 | 50 | Other | |||
901.60 € | 1 | 54 Days | 202.4 | 77 | 61 | 0.0065 | 3 | Screw connection | |||
200.30 € | 1 | 42 Days | 134.85 | 77 | 54 | - | 14 | Screw connection |