Manufacturer part number: 2314642
Brand: PHOENIX CONTACT
Price: 94.35 €
Delivery time: 7 Days
Width: 112 mm
Height: 89.6 mm
Depth: 66 mm
Rated current: 1 A
Rated voltage: 25 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2314642
Part Number
|
---|
2314642 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Type of electrical connection, field-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|
94.35 € | 2 | 7 Days | 112 | 89.6 | 66 | 1 | 25 | Screw connection |
Loading...
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Number of poles | 40 | Pollution degree | 2 |
---|---|---|---|---|---|
Type of electrical connection, control sided | Other |
This page is Passive module, FLKM-KS40, part number 2314642.
You can find the detail information about specifications and dimensions on part number 2314642.
Part Number |
---|
2314260 |
2314723 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Rated current (A) | Rated voltage (V) | Type of electrical connection, field-sided |
---|---|---|---|---|---|---|---|---|---|---|---|
103.20 € | 2 | 54 Days | 107.5 | 125.4 | 66 | 0.1 | 30 | Screw connection | |||
94.35 € | 2 | 54 Days | 112 | 89.6 | 60 | 1 | 30 | Other |