Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2314464
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Width(mm) | 349 | Height(mm) | 89.6 |
---|---|---|---|---|---|
Depth(mm) | 76 | Rated current(A) | 0.08 | Rated voltage(V) | 24 |
Number of poles | 16 | Type of electrical connection, field-sided | Screw connection | Pollution degree | 2 |
Type of electrical connection, control sided | Other |
This page is Passive module, FLKM-KS50, part number 2314464.
You can find the detail information about specifications and dimensions on part number 2314464.