Washer / ring, Acrylic glass, HCS-T

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2203590
2203592
2203593
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
Modular spacing (MW)

12.67 €

15 40 Days 64.61.50.0646

18.64 €

10 40 Days 70.920.0709

19.80 €

10 40 Days 93.820.0938

Loading...

  1. 1

Basic information

Colour Other Material - Height(mm) -
RAL-number - Operation temperature(°C) -|- Type of enclosure -
With integrated PCB-mounting connection system - Side-by-side housing - Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360