Inline terminal, Analog output terminal, IB IL (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2861467

Part Number
2861467
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Number of analogue outputs Number of HW-interfaces other Output, current Output signal configurable Resolution of the analogue outputs
(Bit)
Analogue outputs configurable

288.00 €

1 7 Days 12.15136.822falsetrue16true

Loading...

  1. 1

Basic information

Depth(mm) 71.5 Suitable for safety functions false Number of analogue inputs 0
Voltage type of supply voltage DC Supporting protocol for LON - Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB - Number of HW-interfaces parallel 0
Supporting protocol for TCP/IP - Supporting protocol for ASI - Supporting protocol for PROFIBUS false
Supporting protocol for CAN false Supporting protocol for INTERBUS false Supporting protocol for KNX -
Supporting protocol for MODBUS - Supporting protocol for Data-Highway - Supporting protocol for DeviceNet false
Supporting protocol for SUCONET - Supporting protocol for other bus systems false Input, current false
Input, voltage false Input, resistor false Input, resistance thermometer false
Input, thermocouple false Input signal, configurable false Output, voltage true
Resolution of the analogue inputs(Bit) - Type of electric connection Other Rail mounting possible true
Explosion safety category for gas - Explosion safety category for dust - Fieldbus connection over separate bus coupler possible true
System accessory true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Supporting protocol for SERCOS - Supporting protocol for INTERBUS-Safety -
Category according to EN 954-1 - Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0
Front build in possible false Rack-assembly possible false Wall mounting/direct mounting false
Radio standard Bluetooth - Radio standard WLAN 802.11 - IO link master false
Performance level acc. EN ISO 13849-1 - Supporting protocol for AS-Interface Safety at Work - Supporting protocol for DeviceNet Safety -
Supporting protocol for EtherNet/IP - Supporting protocol for Foundation Fieldbus - Supporting protocol for PROFINET CBA -
Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe - Supporting protocol for SafetyBUS p -
Supply voltage AC 50 Hz(V) 0|0 Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 19.2|30
Analogue inputs configurable false Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - SIL according to IEC 61508 - Degree of protection (NEMA) -

This page is Inline terminal, Analog output terminal, IB IL, part number 2861467.
You can find the detail information about specifications and dimensions on part number 2861467.

Variation of this product

Part Number
2700775
2861315
2861399
2862194
2863083
2878036
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Number of analogue outputs Number of HW-interfaces other Output, current Output signal configurable Resolution of the analogue outputs
(Bit)
Analogue outputs configurable

168.92 €

1 75 Days 12.15119.822truetrue12true

214.62 €

1 47 Days 24.313512truetrue16true

191.08 €

1 7 Days 12.1513512falsefalse16false

436.15 €

1 33 Days 48.6136.822truetrue16true

348.92 €

1 7 Days 48.613522truetrue16true

504.00 €

1 7 Days 48.6136.880falsetrue16true

Tech Support