Inline terminal, Temperature measurement terminal, IB IL (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2897402

Part Number
2897402
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Supporting protocol for LON Supporting protocol for TCP/IP Supporting protocol for ASI Supporting protocol for KNX Supporting protocol for MODBUS Supporting protocol for Data-Highway Supporting protocol for SUCONET Input, resistor Input, resistance thermometer Input, thermocouple Resolution of the analogue inputs
(Bit)
Supporting protocol for SERCOS Supporting protocol for INTERBUS-Safety Supporting protocol for AS-Interface Safety at Work Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET CBA Supporting protocol for PROFIsafe Supporting protocol for SafetyBUS p

810.00 €

1 61 Days 48.6119.8falsefalsefalsefalsefalsefalsefalsetruetruefalse24falsefalsefalsefalsefalsefalsefalsefalsefalse

Loading...

  1. 1

Basic information

Depth(mm) 71.5 Suitable for safety functions false Number of analogue inputs 0
Number of analogue outputs 0 Voltage type of supply voltage DC Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB - Number of HW-interfaces parallel 0
Number of HW-interfaces other 2 Supporting protocol for PROFIBUS false Supporting protocol for CAN false
Supporting protocol for INTERBUS false Supporting protocol for DeviceNet false Supporting protocol for other bus systems false
Input, current false Input, voltage false Input signal, configurable false
Output, current false Output, voltage false Output signal configurable false
Resolution of the analogue outputs(Bit) - Type of electric connection Other Rail mounting possible true
Explosion safety category for gas - Explosion safety category for dust - Fieldbus connection over separate bus coupler possible true
System accessory true Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false
Degree of protection (IP) IP20 Category according to EN 954-1 - Number of interfaces PROFINET 0
Number of HW-interfaces Wireless 0 Front build in possible false Rack-assembly possible false
Wall mounting/direct mounting false Radio standard Bluetooth - Radio standard WLAN 802.11 -
IO link master false Performance level acc. EN ISO 13849-1 - Supporting protocol for PROFINET IO false
Supply voltage AC 50 Hz(V) 0|0 Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 19.2|30
Analogue inputs configurable false Analogue outputs configurable false Radio standard GPRS -
Radio standard GSM - Radio standard UMTS - SIL according to IEC 61508 -
Degree of protection (NEMA) -

This page is Inline terminal, Temperature measurement terminal, IB IL, part number 2897402.
You can find the detail information about specifications and dimensions on part number 2897402.

Variation of this product

Part Number
2861386
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Supporting protocol for LON Supporting protocol for TCP/IP Supporting protocol for ASI Supporting protocol for KNX Supporting protocol for MODBUS Supporting protocol for Data-Highway Supporting protocol for SUCONET Input, resistor Input, resistance thermometer Input, thermocouple Resolution of the analogue inputs
(Bit)
Supporting protocol for SERCOS Supporting protocol for INTERBUS-Safety Supporting protocol for AS-Interface Safety at Work Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET CBA Supporting protocol for PROFIsafe Supporting protocol for SafetyBUS p

311.54 €

1 7 Days 12.15136.8-------falsefalsetrue16---------

Tech Support