Power supply unit, Primary-switched QUINT POWER power supply, QUINT4-PS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2904601
2904602
2904605
2904607
2904617
2904620
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Built-in height
(mm)
Power consumption
(VA)
Built-in width
(mm)
Voltage type of supply voltage Power output
(W)
Type of electric connection 1st secondary output voltage
(V)
2nd secondary output voltage
(V)
Rated supply voltage at AC 50 Hz
(V)
Rated supply voltage at AC 60 Hz
(V)
Rated supply voltage at DC
(V)
Max. output current 1
(A)
Nominal value output voltage 1
(V)
Nominal value output current 1
(A)

255.50 €

1 7 Days 5013012513027450AC240Screw connection24|29.524|24100|240100|240110|250202410

413.10 €

1 7 Days 70.1130.712513052070AC480Screw connection24|29.524|24100|240100|240110|250302420

107.10 €

2 7 Days 22.51069010632.822.5AC/DC30Other12|1512|12100|240100|240110|2504.5122.5

168.00 €

2 7 Days 451069010696.345AC/DC90Other12|1512|12100|240100|240110|25012.75127.5

588.00 €

1 7 Days 70130.4512513052070AC480Screw connection24|2824|24100|240100|240110|250302420

238.20 €

1 7 Days 36130.1612513028336AC120Screw connection24|29.524|24400|500400|500300|30010245

Loading...

  1. 1

Basic information

Modular version false Suitable for safety functions true Width in number of modular spacings -
Output voltage stabilized true Rail mounting possible true Wall mounting possible false
Stabilized true Degree of protection (IP) IP20 Direct mounting possible false
3rd secondary output voltage(V) -|- Secondary voltage adjustable true Short-circuit-proof true
Performance level acc. EN ISO 13849-1 None Max. output current 2(A) - Max. output current 3(A) -
Nominal value output voltage 2(V) - Nominal value output voltage 3(V) - Nominal value output current 2(A) -
Nominal value output current 3(A) - SIL according to IEC 61508 None Degree of protection (NEMA) -

Tech Support