Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Width(mm) | 50 | Height(mm) | 130 | Depth(mm) | 125 |
---|---|---|---|---|---|
Suitable for safety functions | - | Type of voltage (input voltage) | DC | Power output(W) | - |
Redundancy | false | Output voltage at AC 50 Hz(V) | -|- | Output voltage at AC 60 Hz(V) | -|- |
Output voltage at DC(V) | -|- | Input voltage at AC 50 Hz(V) | -|- | Input voltage at AC 60 Hz(V) | -|- |
Input voltage at DC(V) | -|- | Max. output current AC 50 Hz(A) | - | Max. output current AC 60 Hz(A) | - |
Max. output current DC(A) | 40 | Max. input current AC 50 Hz(A) | - | Max. input current AC 60 Hz(A) | - |
Max. input current DC(A) | - | Type of output voltage | - |