DC / DC converters, MINI-PS (2320021)

DC / DC converters, MINI-PS 2320021

Product Details:

Manufacturer part number: 2320021

Brand: PHOENIX CONTACT

Price: 219.20

Delivery time: 7 Days


Technical Data:

Secondary voltage 1: 48 V

Primary voltage 1: 10|32 V

Primary voltage 2: 10|32 V

Primary voltage 3: 10|10 V

Rated power: 33.6 VA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2320021

Part Number
2320021
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Secondary voltage 1
(V)
Primary voltage 1
(V)
Primary voltage 2
(V)
Primary voltage 3
(V)
Rated power
(VA)

219.20 €

1 7 Days 4810|3210|3210|1033.6

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Number of phases 1 Modular version false Accuracy class -
Secondary voltage 2(V) - Secondary voltage 3(V) - Degree of protection (IP) IP20
Suitable for mounting on PCB false Ring core false Degree of protection (NEMA) -

This page is DC / DC converters, MINI-PS, part number 2320021.
You can find the detail information about specifications and dimensions on part number 2320021.

Variation of this product

Part Number
2320018
2866271
2866284
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Secondary voltage 1
(V)
Primary voltage 1
(V)
Primary voltage 2
(V)
Primary voltage 3
(V)
Rated power
(VA)

219.20 €

1 7 Days 1210|3210|3210|1024

219.20 €

1 7 Days 2436|7536|7536|3624

219.20 €

1 7 Days 2410|3210|3210|1024

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360