Power supply unit, Primary-switched QUINT POWER power supply, QUINT-PS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2866695

Part Number
2866695
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Power consumption
(VA)
Built-in width
(mm)
Power output
(W)
1st secondary output voltage
(V)
2nd secondary output voltage
(V)
Rated supply voltage at AC 50 Hz
(V)
Rated supply voltage at AC 60 Hz
(V)
Rated supply voltage at DC
(V)
Max. output current 1
(A)
Nominal value output voltage 1
(V)
Nominal value output current 1
(A)

987.60 €

1 7 Days 180130.62125104618096030|5630|3085|26485|26490|30022.54820

Loading...

  1. 1

Basic information

Built-in height(mm) 130 Modular version false Suitable for safety functions true
Width in number of modular spacings - Voltage type of supply voltage AC/DC Output voltage stabilized true
Type of electric connection Screw connection Rail mounting possible true Wall mounting possible false
Stabilized true Degree of protection (IP) IP20 Direct mounting possible false
3rd secondary output voltage(V) -|- Secondary voltage adjustable true Short-circuit-proof true
Performance level acc. EN ISO 13849-1 None Max. output current 2(A) - Max. output current 3(A) -
Nominal value output voltage 2(V) - Nominal value output voltage 3(V) - Nominal value output current 2(A) -
Nominal value output current 3(A) - SIL according to IEC 61508 None Degree of protection (NEMA) -

This page is Power supply unit, Primary-switched QUINT POWER power supply, QUINT-PS , part number 2866695.
You can find the detail information about specifications and dimensions on part number 2866695.

Variation of this product

Part Number
2320830
2866679
2866682
2866718
2866721
2866747
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Power consumption
(VA)
Built-in width
(mm)
Power output
(W)
1st secondary output voltage
(V)
2nd secondary output voltage
(V)
Rated supply voltage at AC 50 Hz
(V)
Rated supply voltage at AC 60 Hz
(V)
Rated supply voltage at DC
(V)
Max. output current 1
(A)
Nominal value output voltage 1
(V)
Nominal value output current 1
(A)

1,823.14 €

1 98 Days 12013012588812048018|29.518|18360|575360|575450|840262420

443.00 €

1 7 Days 60130.651252706024030|5630|3085|26485|26490|3507.5485

597.30 €

1 57 Days 90130.091255729048030|5630|3085|26485|26490|350134810

441.80 €

1 7 Days 60130.65125210601805|185|585|26485|26490|350161215

582.30 €

1 7 Days 90130.09125311902405|185|585|26485|26490|350261220

226.60 €

1 7 Days 32130.65125180328418|29.518|1885|26485|26490|3504243.5

Tech Support