Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1076600
Thread length(mm) | 10 | Colour | Black | Material | Other |
---|---|---|---|---|---|
Thread type | Metric | Model | - | Halogen free | false |
Shock resistant | - | RAL-number | - | Surface protection | Other |
Wrench width(mm) | - | Bend radius protection/trumpet flare | - | With strain relief | true |
Screened | - | EMC-version | - | Glass-fibre reinforced | - |
Type of sealing | - | Material quality | Other | Working temperature(°C) | -|- |
Pitch thread(mm) | - | Explosion-tested version | - | Flat cable coupling | - |
Multi seal area | - | With locknut | - | Hexagon angular dimension(mm) | - |
Separable screw gland | - | Suitable for cable diameter(mm) | 3|7 | Degree of protection (IP) | - |
For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - |
For Ex-Zone dust | - | For armoured cable | - | Snapping in opening | - |
This page is Plastic cable connection, part number 1076600.
You can find the detail information about specifications and dimensions on part number 1076600.