Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1105255
Halogen free | false | Rated voltage(V) | 125 | Cable length(m) | 20 |
---|---|---|---|---|---|
Type of cable | Multi-core | Screened | false | Number of poles | 12 |
Permitted cable outer temperature during assembling/handling(°C) | -5|80 | Permitted cable outer temperature after assembling without vibration(°C) | -40|90 | Continuity resistor(mOhm) | - |
Material of contact surface | - | Vulcanize | false | Material of cable sheath | Other |
Degree of protection (IP) | - | Type of electrical connection, box-sided | Other | Type of electrical connection, field-sided | Other |
Positioning cable feed, box-sided | Other | Positioning cable feed, field-sided | Angled | With LED indication | false |
Type of plug-in contact, field sided | Female (bus) | Material contact body | - | Colour cable sheath | Black |
Rated current In(A) | - | Type of plug-in contact, box-sided | - |
This page is Master cable, SAC, part number 1105255.
You can find the detail information about specifications and dimensions on part number 1105255.