Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2905471
Mounting method | On basic element | Lightning impulse current (10/350 µs)(kA) | 25 | With remote signalling contact | false |
---|---|---|---|---|---|
Number of conductors (without earthing) | - | Construction size | 2 modular spacing | Voltage protection level(kV) | 1.5 |
Suitable for outdoor use | - | Exhausting | false | Follow current extinguishing capability(kA) | 25 |
Max. continuous voltage AC(V) | 350 | Nominal discharge surge current (8/20)(kA) | 25 | Nominal voltage AC(V) | 240 |
Nominal voltage DC(V) | - | Category type 1 | true | Voltage protection level L-N(kV) | - |
Signalling at the device | Optic | Max. continuous voltage DC(V) | - | Degree of protection (IP) | - |
Voltage protection level N-PE(kV) | - | Integrated backup fuse | - | Max. conductor cross section solid (solid, stranded)(mm²) | - |
Max. conductor cross section flexible (fine-strand)(mm²) | - | Voltage protection level (DC+ - DC-)(kV) | - | Voltage protection level (DC+/DC- - PE)(kV) | - |
Specific energy (W/R)(kJ/Ohm) | - | System configuration DC | - | System configuration IT | - |
System configuration TN | - | System configuration TN-C | - | System configuration TN-S | - |
System configuration TT | true | System configuration other | - | System configuration TN-C-S | -|-|-|- |
This page is Type 1 / 2 surge protection plug, Replacement plug, FLT-SEC, part number 2905471.
You can find the detail information about specifications and dimensions on part number 2905471.