Software, PROJECT+

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2988667

Part Number
2988667
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.31 €

4 9 Days

Loading...

  1. 1

Basic information

Suitable for safety functions false Supporting protocol for LON false With editor for programming language IL (Instruction List) false
With editor for programming language LD (Ladder Diagram) false With editor for programming language FBD (Function Block Diagram) false With editor for programming language ST (structured text) false
With editor for programming language SFC (Sequential Function Chart) false With editor for manufacturer specific programming language false Suitable for operating system Windows 9x false
Suitable for operating system Windows NT false Suitable for operating system Windows 2000 false Suitable for operating system Windows XP false
Suitable for operating system Windows ME false Suitable for operating system Windows CE false Suitable for operating system Linux false
Suitable for other operating system Windows® 10 (64-Bit), ab Build 1709|Windows® 8.1 (64-Bit)|Windows® 7 Professional SP1 (64-Bit) Object library - Supporting protocol for TCP/IP false
Supporting protocol for ASI false Supporting protocol for PROFIBUS false Supporting protocol for CAN false
Supporting protocol for INTERBUS false Supporting protocol for KNX false Supporting protocol for MODBUS false
Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false Supporting protocol for SUCONET false
Supporting protocol for other bus systems false Integrated diagnosis function false Integrated configuration function false
Integrated evaluation function false Integrated application configuration function false Integrated data detection function false
Integrated communication function false Technology function integrated false Put into operation function integrated false
Simulation function integrated false Integrated motion function false Integrated analysis function false
Integrated position function false In accordance with IEC 1131-3 (DIN EN 61131-3) false Maintenance function integrated false
Suitable for burner technology false Suitable for emergency stop function false Suitable for press controls false
Suitable for control technology false Suitable for other application areas false Suitable for transfer streets false
Type of delivery - Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false
Supporting protocol for PROFIBUS Safety false Suitable for operating system Windows 2003 Server false Suitable for operating system Windows Vista false
Suitable for number of devices - Supporting protocol for AS-Interface Safety at Work false Supporting protocol for DeviceNet Safety false
Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false
Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false
Suitable for operating system Windows 7 Windows® 10 (64-Bit), ab Build 1709|Windows® 8.1 (64-Bit)|Windows® 7 Professional SP1 (64-Bit) SIL according to IEC 61508 - Suitable for operating system Windows 8 -
Duration unit - Operating time -

This page is Software, PROJECT+, part number 2988667.
You can find the detail information about specifications and dimensions on part number 2988667.

Tech Support