Select from variation
Network Switch, Managed, Fast Ethernet 1504280000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Network Switch, Managed, Fast Ethernet
Part Number:1504280000

Standard Unit Price: 460.71 Special price 460.71
Shipping Days: 9 Days

Network switch for communication between stations in Ethernet networks.

The spec of 1504280000

  • Layer 2
    true
  • Layer 3
    false
  • Degree of protection (IP)
    IP30
  • Ethernet
    true
  • Power over Ethernet
    Other
  • Width(mm)
    53.6
  • Height(mm)
    135
  • Depth(mm)
    105
  • Number of max. stackable switches
    0
  • Manageable
    true

This page is Network Switch, Managed, Fast Ethernet, part number 1504280000.
You can find the detail information about specifications and dimensions on part number 1504280000.

Variation of this product

Part Number
1504310000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

537.38 €

1 92 Days

Tech Support