Terminal block

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
789-127
789-128
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Type (misc.)

3.93 €

1 Available 3 Days 789-127CCC

3.11 €

1 Available 3 Days 789-128COC

Loading...

  1. 1

Basic information

Product type Terminal block Cable Ø (max.)(mm) 2.5 Cable Ø (min.)(mm) 0.08
Cable Ø range 0.08 - 2.5 mm Case features 3-pin Colour Grey
Compatible with (details) Empty housing 55 mm Connection (components) Spring-loaded Max. temperature(°C) +70
Min. temperature(°C) -25

Tech Support