Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1504008/10 |
1504016/10 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
22.35 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Red | 1504008/10 | 1504008/10 | |
22.35 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Black | 1504016/10 | 1504016/10 |
Loading...
Cable features | highly flexible | Cable type | LifYY | Core layout | El-Cu-strand. sheer soft |
---|---|---|---|---|---|
Core layout(mm) | 259 x 0.07 | Cross section (based on core number) (part 1 + 2) | 1 x 1 mm² | Cross section (each core) (part 1)(mm²) | 1 |
Halogen-free | No | No. of leads (part 1)(x) | 1 | Outside diameter(mm) | 3.75 |
Packaged | Yes | Product type | Pilot wire | RoHS-compliant | Yes |
Sold per metre | No | Insulation material | Polyvinyl chloride | Max. temperature range (fixed installation)(°C) | +70 |
Max. temperature range (flexible installation)(°C) | +70 | Min. temperature range (fixed installation)(°C) | -30 | Min. temperature range (flexible installation)(°C) | -10 |