Conductor Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A53TP50D

Part Number
A53TP50D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

315.92 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 30 Dimension width(mm) 75 Ambient temperature(°C) -40 - +80
Control voltage range 90 - 280 V AC Control voltage (min.)(V AC) 90 Control voltage (max.)(V AC) 280
Current load (max.)(A) 50 Max. temperature(°C) +80 Min. temperature(°C) -40
Operating voltage(V AC) 48 - 530 Product size (length)(mm) 103.8 Product type SSR
Surge current (max.)(A) 60 Switching type (relays) Zero crossing Switching voltage (max.)(V AC) 530
Switching voltage (min.)(V AC) 48 Type A53TP50D Type (manufacturer type) A53TP50D
Type (misc.) Switches at voltage zero.

This page is Conductor Relay, part number A53TP50D.
You can find the detail information about specifications and dimensions on part number A53TP50D.

Tech Support