Universal enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03217000

Part Number
03217000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 122 Dimension vertical H(mm) 120 Dimension depth D(mm) 55
Colour Light grey IP rating IP65 Material (details) ABS
Material Plastic Product size (length)(mm) 122 Product type Universal enclosure
RoHS-compliant Yes Type T 217 Type (manufacturer type) EUROMAS T 217
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -25 - 70
Type of enclosure Closed With screening No With integrated PCB mounting connection system No
Suitable for rail mounting Yes Wall mounting possible Yes Housing connectable Yes
With ventilation slots No

This page is Universal enclosure, part number 03217000.
You can find the detail information about specifications and dimensions on part number 03217000.

Tech Support