IR thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1991-1

Part Number
1991-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

284.67 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -50 Temperature measurement range (upper limit)(°C) +550 Accuracy (+/-) °C(°C) 2.5
Basic accuracy (+/-)(%) 1.5 Calibrated to ISO standards Display (thermometer) 12:1
Emission level (max.) 1.0 Emission level (min.) 0.1 Product type IR thermometer
Type (manufacturer type) 1991-1 Calibration service 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C)

This page is IR thermometer, part number 1991-1.
You can find the detail information about specifications and dimensions on part number 1991-1.

Tech Support