Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1565796
Cable features | CCAW | Cable type | LiYY | Colour | White |
---|---|---|---|---|---|
Core layout(mm) | 7 x 0.16 | Cross section (based on core number) (part 1 + 2) | 20 x 0.22 mm² | Cross section (each core) (part 1)(mm²) | 0.22 |
Halogen-free | No | Insulation material | PVC | Manufacturer part # | 1390022 |
No. of leads (part 1)(x) | 20 | Outside diameter(mm) | 8.10 | Packaged | Yes |
Product type | Alarm wire | RoHS-compliant | Yes | Sold per metre | No |
Standards | DIN 47100 | Twisted pair cabling (part 1) | No (0) | Type (manufacturer type) | 93030 c 492 |
This page is Alarm wire LiYY, part number 1565796.
You can find the detail information about specifications and dimensions on part number 1565796.