Autotransformer (Part Numbers)

Autotransformer
  • Volume Discount
[Specifications]
・Product type: Autotransformer
・Frequency(Hz): 50-60
・No. of inputs(x): 1
・No. of outputs(x): 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4AM32425CT100FA0

Part Number
4AM32425CT100FA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

102.39 €

1 10 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85462|440|4181 x 462 V. 440 V. 418 VScrew fastening|DIN rail1 x 230 V23063IP004 AT THE 3242-5 CT10-0FA0

Loading...

  1. 1

Basic information

Frequency(Hz) 50-60 No. of inputs(x) 1 No. of outputs(x) 1
Product type Autotransformer

This page is Autotransformer, part number 4AM32425CT100FA0.
You can find the detail information about specifications and dimensions on part number 4AM32425CT100FA0.

Variation of this product

Part Number
4AM32424TN000ED0
4AM32424TT100FA0
4AM32425AJ100FA0
4AM32425FT100FA0
4AM32425LT100FA0
4AM32425MT100FA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

296.92 €

1 28 Days 155149135+40Screws|CEE 7/16 CEE plugEI 84/280.85242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 24 V2450IP544 AT THE 3242-4 TN00-0ED0

104.57 €

1 Available 9 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 230 V23063IP004 AT THE 3242-4 TT10-0FA0

102.39 €

1 9 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85420|400|3801 x 420 V. 400 V. 380 VScrew fastening|DIN rail1 x 110 V11063IP004 AT THE 3242-5 AJ10-0FA0

104.57 €

1 Available 3 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85525|500|4751 x 525 V. 500 V. 475 VScrew fastening|DIN rail1 x 230 V23063IP004 AT THE 3242-5 FT10-0FA0

104.57 €

1 Available 28 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85693|660|6271 x 693 V. 660 V. 627 VScrew fastening|DIN rail1 x 230 V23063IP004 AT THE 3242-5 LT10-0FA0

108.93 €

1 Available 29 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85725|690|6551 x 725 V. 690 V. 655 VScrew fastening|DIN rail1 x 230 V23063IP004 AT THE 3242-5 MT10-0FA0

Tech Support