Autotransformer (Part Numbers)

Autotransformer
  • Volume Discount
[Specifications]
・Product type: Autotransformer
・Frequency(Hz): 50-60
・No. of inputs(x): 1
・No. of outputs(x): 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4AM34428JD400FA0

Part Number
4AM34428JD400FA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

145.65 €

1 9 Days 9886102+40Screws|CEE 7/16 CEE plugEI 84/420.86415|400|385|245|230|2151 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 VScrew fastening|DIN rail1 x 230 V. 115 V230|115100IP004 AT THE 3442-8 JD40-0 FA0

Loading...

  1. 1

Basic information

Frequency(Hz) 50-60 No. of inputs(x) 1 No. of outputs(x) 1
Product type Autotransformer

This page is Autotransformer, part number 4AM34428JD400FA0.
You can find the detail information about specifications and dimensions on part number 4AM34428JD400FA0.

Variation of this product

Part Number
4AM32424TN000ED0
4AM32424TT100FA0
4AM32425AJ100FA0
4AM34428JN000EA0
4AM38424TN000EA1
4AM38424TN000EC0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

296.92 €

1 26 Days 155149135+40Screws|CEE 7/16 CEE plugEI 84/280.85242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 24 V2450IP544 AT THE 3242-4 TN00-0ED0

104.57 €

1 Available 10 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 230 V23063IP004 AT THE 3242-4 TT10-0FA0

102.39 €

1 9 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85420|400|3801 x 420 V. 400 V. 380 VScrew fastening|DIN rail1 x 110 V11063IP004 AT THE 3242-5 AJ10-0FA0

119.83 €

1 Available 9 Days 9886102+40Screws|CEE 7/16 CEE plugEI 84/420.86415|400|385|245|230|2151 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 VScrew fastening|DIN rail1 x 24 V24100IP004 AT THE 3442-8 JN00-0EA0

158.49 €

1 Available 26 Days 10698104+40Cage clamp connectorEI 96/440.86242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 24 V24160IP004 AT THE 3842-4 TN00-0EA1

344.33 €

1 Available 26 Days 245244230+50Screws|CEE 7/16 CEE plugEI 96/440.86242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 24 V24145IP234 AT THE 3842-4 TN00-0EC0

Tech Support