Autotransformer (Part Numbers)

Autotransformer
  • Volume Discount
[Specifications]
・Product type: Autotransformer
・Frequency(Hz): 50-60
・No. of inputs(x): 1
・No. of outputs(x): 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4AM26425AV000EA0

Part Number
4AM26425AV000EA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

87.13 €

1 Available 28 Days 756880+40Screws|CEE 7/16 CEE plugEI 66/220.76420|400|3801 x 420 V. 400 V. 380 VScrew fastening1 x 24 V2440IP004 AT THE 2642-5 AV00-0EA0

Loading...

  1. 1

Basic information

Frequency(Hz) 50-60 No. of inputs(x) 1 No. of outputs(x) 1
Product type Autotransformer

This page is Autotransformer, part number 4AM26425AV000EA0.
You can find the detail information about specifications and dimensions on part number 4AM26425AV000EA0.

Variation of this product

Part Number
4AM26425AN000EB0
4AM32424TJ100FA0
4AM32424TN000ED0
4AM32424TT100FA0
4AM32425AJ100FA0
4AM32425AN000EA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

100.21 €

1 29 Days 756880+40Screws|CEE 7/16 CEE plugEI 66/220.76420|400|3801 x 420 V. 400 V. 380 VDIN rail1 x 24 V2440IP004 AT THE 2642-5 TO00-0EB0

102.39 €

1 9 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 110 V11063IP004 AT THE 3242-4 TJ10-0FA0

296.92 €

1 28 Days 155149135+40Screws|CEE 7/16 CEE plugEI 84/280.85242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 24 V2450IP544 AT THE 3242-4 TN00-0ED0

104.57 €

1 Available 9 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 230 V23063IP004 AT THE 3242-4 TT10-0FA0

102.39 €

1 9 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85420|400|3801 x 420 V. 400 V. 380 VScrew fastening|DIN rail1 x 110 V11063IP004 AT THE 3242-5 AJ10-0FA0

104.57 €

1 Available 9 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85420|400|3801 x 420 V. 400 V. 380 VScrew fastening|DIN rail1 x 24 V2463IP004 AT THE 3242-5 TO00-0EA0

Tech Support