Autotransformer (Part Numbers)

Autotransformer
  • Volume Discount
[Specifications]
・Product type: Autotransformer
・Frequency(Hz): 50-60
・No. of inputs(x): 1
・No. of outputs(x): 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4AM65428JD400FA0

Part Number
4AM65428JD400FA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

1,273.51 €

1 Available 9 Days 180194178+40Screws|CEE 7/16 CEE plugEI 192/1100.9601 x 0 VScrew fastening1 x 230 V. 115 V230|1152500IP004 AT THE 6542-8 JD40-0 FA0

Loading...

  1. 1

Basic information

Frequency(Hz) 50-60 No. of inputs(x) 1 No. of outputs(x) 1
Product type Autotransformer

This page is Autotransformer, part number 4AM65428JD400FA0.
You can find the detail information about specifications and dimensions on part number 4AM65428JD400FA0.

Variation of this product

Part Number
4AM32424TN000ED0
4AM32424TT100FA0
4AM32425AJ100FA0
4AP21428HA202XA0
4AP27528HA202XA0
4AT30325CT100FA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

296.92 €

1 28 Days 155149135+40Screws|CEE 7/16 CEE plugEI 84/280.85242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 24 V2450IP544 AT THE 3242-4 TN00-0ED0

104.57 €

1 Available 9 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85242|230|2181 x 242 V. 230 V. 218 VScrew fastening|DIN rail1 x 230 V23063IP004 AT THE 3242-4 TT10-0FA0

102.39 €

1 9 Days 988690+40Screws|CEE 7/16 CEE plugEI 84/280.85420|400|3801 x 420 V. 400 V. 380 VScrew fastening|DIN rail1 x 110 V11063IP004 AT THE 3242-5 AJ10-0FA0

1,087.68 €

1 Available 9 Days 168219168+50Screws|CEE 7/16 CEE plug3 UI 90/500.92480|460|440|415|3801 x 480 V. 460 V. 440 V. 415 V. 380 VScrew fastening1 x 400 V4005000IP004 AP 2142-8 HA 20-2 XA0

2,163.33 €

1 Available 98 Days 242264242+50Screws|CEE 7/16 CEE plug3 UI 132/700.94480|460|440|415|3801 x 480 V. 460 V. 440 V. 415 V. 380 VScrew fastening1 x 400 V40016000IP004 AP 2752-8 HA 20-2 XA0

1,820.08 €

1 Available 29 Days 270164155+55ScrewsUI 150/750.95462|440|4181 x 462 V. 440 V. 418 VScrew fastening1 x 230 V2304000IP004AT 3032-5 CT10-0FA0

Tech Support