Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4AM55425AJ100FA0
Part Number
|
---|
4AM55425AJ100FA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Ambient temperature (max.) (°C) | Connection (components) | Design type | Efficiency (%) | Input offset voltage (V) | Input voltage (number x voltage) | Mounting type | Output voltage (number x voltage) | Output voltage (min.) (V) | Power (VA) | Protection class | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
453.65 € | 1 | Available | 9 Days | 144 | 152 | 126 | +40 | Screws|CEE 7/16 CEE plug | EI 150/65 | 0.93 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening | 1 x 110 V | 110 | 800 | IP00 | 4 AT THE 5542-5 AJ10-0FA0 |
Loading...
Frequency(Hz) | 50-60 | No. of inputs(x) | 1 | No. of outputs(x) | 1 |
---|---|---|---|---|---|
Product type | Autotransformer |
This page is Autotransformer, part number 4AM55425AJ100FA0.
You can find the detail information about specifications and dimensions on part number 4AM55425AJ100FA0.
Configure
Basic Attributes
Type
Dimension vertical(mm)
Dimension width(mm)
Dimension depth(mm)
Ambient temperature (max.)(°C)
Connection (components)
Design type
Efficiency(%)
Input offset voltage(V)
Input voltage (number x voltage)
Mounting type
Output voltage (number x voltage)
Output voltage (min.)(V)
Power(VA)
Protection class
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4AM32424TN000ED0 |
4AM32424TT100FA0 |
4AM32425AJ100FA0 |
4AM57424TN000EA0 |
4AM57425AN000EA0 |
4AM57425FJ100FA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Ambient temperature (max.) (°C) | Connection (components) | Design type | Efficiency (%) | Input offset voltage (V) | Input voltage (number x voltage) | Mounting type | Output voltage (number x voltage) | Output voltage (min.) (V) | Power (VA) | Protection class | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
296.92 € | 1 | 26 Days | 155 | 149 | 135 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 50 | IP54 | 4 AT THE 3242-4 TN00-0ED0 | ||
104.57 € | 1 | Available | 10 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 63 | IP00 | 4 AT THE 3242-4 TT10-0FA0 | |
102.39 € | 1 | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 110 V | 110 | 63 | IP00 | 4 AT THE 3242-5 AJ10-0FA0 | ||
523.61 € | 1 | Available | 9 Days | 144 | 152 | 132 | +40 | Screws|CEE 7/16 CEE plug | EI 150/90 | 0.93 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening | 1 x 24 V | 24 | 1000 | IP00 | 4 AT THE 5742-4 TN00-0EA0 | |
545.48 € | 1 | Available | 9 Days | 144 | 152 | 132 | +40 | Screws|CEE 7/16 CEE plug | EI 150/90 | 0.93 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening | 1 x 24 V | 24 | 1000 | IP00 | 4 AT THE 5742-5 TO00-0EA0 | |
552.04 € | 1 | Available | 26 Days | 144 | 152 | 132 | +40 | Screws|CEE 7/16 CEE plug | EI 150/90 | 0.93 | 525|500|475 | 1 x 525 V. 500 V. 475 V | Screw fastening | 1 x 110 V | 110 | 1000 | IP00 | 4 AT THE 5742-5 FJ10-0FA0 |