Multi-pin Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B2B-PH-K-S (LF)(SN)
S3B-PH-K-S (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Manufacturer part # Number of pins Pins per row Product size (length)
(mm)
Type (manufacturer type)

0.24 €

1 Available 3 Days 2Pin strip. straightPerpendicular (to the PCB)B2B-PH-K-S (LF)(SN)225.9B2B-PH-K-S (LF)(SN)

0.35 €

1 Available 3 Days 3Pin strip. right angleParallel (to the PCB)S3B-PH-K-S (LF)(SN)337.9S3B-PH-K-S (LF)(SN)

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material Polyamide Colour Ecru
Connection (components) Print Connection Crimp Connector contact surface Tin plated
Connectors wire-to-board Contact material Phosphor bronze Contact spacing(mm) 2
Cross section(mm²) 0.05 - 22 Industrial goods No Insulation material Polyamide
Material (details) PA 66 UL94V-0 Nominal current(A) 2 Nominal current (details)(A) 2
Nominal voltage (details)(V AC) voltage:100 No. of rows 1 Pin diameter(mm) 0.5
Pin shape Square Product size (height)(mm) 9.4 Product size (width)(mm) 4.5
Product type Built-in pin strip (standard) RoHS-compliant Yes Series (connectors) PH
Type (misc.) Connector pin strip. straight

Tech Support