Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Connector Type | Socket. straight | Case material | Polyamide | Colour | Yellow |
---|---|---|---|---|---|
Connector contact surface | Tin plated | Connectors | wire-to-board | Contact spacing(mm) | 2 |
Industrial goods | No | Max. temperature(°C) | +85 | Min. temperature(°C) | -25 |
Nominal current(A) | 2 | Nominal voltage(V DC) | 250|250 | No. of rows | 1 |
Product type | Socket enclosure - cable | RoHS-compliant | Yes | Series (connectors) | SAN |