Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B8P-VH (LF)(SN)
Number of Positions | 8 | Connector Type | Pin strip. straight | Board contact surface | Tin plated |
---|---|---|---|---|---|
Case material | Polyamide | Colour | Ecru | Connection (components) | |
Connection | Crimp | Connector orientation | Perpendicular (to the PCB) | Connector contact surface | Tin plated |
Connectors | wire-to-board | Contact material | Phosphor bronze | Contact spacing(mm) | 3.96 |
Cross section(mm²) | 0.33 - 1.25 | Industrial goods | No | Insulation material | Polyamide |
Manufacturer part # | B8P-VH (LF)(SN) | Material (details) | PA 66 UL94V-0 | Nominal current(A) | 10 |
Nominal current (details)(A) | 10 | Nominal voltage (details)(V AC) | 250 | Nominal voltage(V AC) | 250 |
No. of rows | 1 | Pin diameter(mm) | 1.14 | Pin shape | Square |
Pins per row | 8 | Product size (height)(mm) | 8.5 | Product size (width)(mm) | 14.6 |
Product size (length)(mm) | 31.62 | Product type | Pin strip (standard) | RoHS-compliant | Yes |
Series (connectors) | VH | Type (manufacturer type) | B8P-VH (LF) (SN) | Type (misc.) | Connector pin strip. straight |
This page is Pin strip (standard) VH, part number B8P-VH (LF)(SN).
You can find the detail information about specifications and dimensions on part number B8P-VH (LF)(SN).