PLCC Socket / PBT-Housing / 32~68 Pins / Contact spacing 2.54mm

PLCC Socket / PBT-Housing / 32~68 Pins / Contact spacing 2.54mm
  • Volume Discount
[Specifications]
・Product type: PLCC socket
・Material: PBT
・Contact spacing(mm): 2.54
・Number of pins: 32-68

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PLCC32
PLCC44
PLCC52
PLCC68
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Type

1.85 €

1 Available 3 Days 3218.0420.54PLCC 32

1.53 €

1 Available 3 Days 4423.4823.48PLCC 44

1.85 €

1 Available 3 Days 5225.8825.88PLCC 52

1.85 €

1 Available 3 Days 6831.6631.66PLCC 68

Loading...

  1. 1

Basic information

Contact spacing(mm) 2.54 Material PBT Max. temperature(°C) 85
Min. temperature(°C) -55 Product type PLCC socket

Tech Support