Needle probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

044121

Part Number
044121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

199.27 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -196 Temperature measurement range (upper limit)(°C) 800 Calibrated to ISO standards
Calibration service 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) Connection Heating element connector Connector (testing equipment) Heating element connector
Product size (length)(mm) 210 Product type Needle probe Sensor type K|Type K
Temperature reading range -196 up to 800 °C

Tech Support