Manufacturer part number: 702118
Brand: TRU COMPONENTS
Price: 1.53 €
Delivery time: 3 Days
Movement (plus/minus 1): 20 mm
Product size (length): 35 mm
Type (manufacturer type): F2031N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
702118
Dimension vertical(mm) | 6.5 | Dimension width(mm) | 9.5 | Max. temperature(°C) | +70 |
---|---|---|---|---|---|
Min. temperature(°C) | -10 | Output (potentiometers) | Mono | Power rating(W) | 0.1 |
Product type | Slider pot | Resistance characteristic | linear | Resistance(kΩ) | 10 |
RoHS-compliant | Yes | Tolerance (+/-)(%) | 20 |
This page is Slider pot, part number 702118.
You can find the detail information about specifications and dimensions on part number 702118.
Part Number |
---|
702149 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Movement (plus/minus 1) (mm) | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
1.53 € | 1 | Available | 3 Days | 30 | 45 | F 3031 N |