Manufacturer part number: TC-2506258
Brand: TRU COMPONENTS
Price: 0.97 €
Delivery time: 3 Days
Connection (components): Print|Soldering
Connector orientation: -
Connector type: Pin strip. straight
Connectors: -
Contact material: Copper alloy
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC-2506258
Part Number
|
---|
TC-2506258 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Connector orientation | Connector type | Connectors | Contact material | Contact spacing (mm) | Contact surface | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V AC) | No. of rows | Pin length (PCB) (mm) | Pin length (receptacle) (mm) | Pin shape | Pins per row | Product size (height) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.97 € | 1 | Available | 3 Days | Print|Soldering | - | Pin strip. straight | - | Copper alloy | 1.27 | Gold plated | TC-2506258 | - | - | 1 | 200 | 2 | 3 | 3 | Square | 4 | 8 | 8 | TC-2506258 |
Loading...
Product type | Pin strip (standard) |
---|
This page is Pin strip (standard), part number TC-2506258.
You can find the detail information about specifications and dimensions on part number TC-2506258.
Configure
Basic Attributes
Connector orientation
Connectors
Max. temperature(°C)
Min. temperature(°C)
Connection (components)
Connector type
Contact material
Contact spacing(mm)
Contact surface
Manufacturer part #
Nominal current(A)
Nominal voltage(V AC)
No. of rows
Pin length (PCB)(mm)
Pin length (receptacle)(mm)
Pin shape
Pins per row
Product size (height)(mm)
Total number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TC-2506252 |
TC-2506253 |
TC-2506254 |
TC-2506259 |
TC-2506260 |
TC-2506261 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection (components) | Connector orientation | Connector type | Connectors | Contact material | Contact spacing (mm) | Contact surface | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V AC) | No. of rows | Pin length (PCB) (mm) | Pin length (receptacle) (mm) | Pin shape | Pins per row | Product size (height) (mm) | Total number of pins | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.79 € | 1 | Available | 3 Days | Print|Soldering | - | Pin strip. straight | - | Copper alloy | 1.27 | Gold plated | TC-2506252 | - | - | 1 | 200 | 1 | 3 | 3 | Square | 12 | 8 | 12 | TC-2506252 | |
0.88 € | 1 | Available | 3 Days | Print|Soldering | - | Pin strip. straight | - | Copper alloy | 1.27 | Gold plated | TC-2506253 | - | - | 1 | 200 | 1 | 3 | 3 | Square | 14 | 8 | 14 | TC-2506253 | |
1.33 € | 1 | Available | 3 Days | Print|Soldering | - | Pin strip. straight | - | Copper alloy | 1.27 | Gold plated | TC-2506254 | - | - | 1 | 200 | 1 | 3 | 3 | Square | 16 | 8 | 16 | TC-2506254 | |
1.01 € | 1 | Available | 3 Days | Print|Soldering | - | Pin strip. straight | - | Copper alloy | 1.27 | Gold plated | TC-2506259 | - | - | 1 | 200 | 2 | 3 | 3 | Square | 5 | 8 | 10 | TC-2506259 | |
1.33 € | 1 | Available | 3 Days | Print|Soldering | - | Pin strip. straight | - | Copper alloy | 1.27 | Gold plated | TC-2506260 | - | - | 1 | 200 | 2 | 3 | 3 | Square | 6 | 8 | 12 | TC-2506260 | |
1.33 € | 1 | Available | 3 Days | Print|Soldering | - | Pin strip. straight | - | Copper alloy | 1.27 | Gold plated | TC-2506261 | - | - | 1 | 200 | 2 | 3 | 3 | Square | 7 | 8 | 14 | TC-2506261 |