Moisture indicator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MO257

Part Number
MO257
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

292.39 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Building moisture reading range 0.0 - 100 Counts Calibrated to Manufacturer's standards (no certificate) Measurement type Non-invasive
Power supply (details) 3x AAA battery Product size (height)(mm) 235 Product size (width)(mm) 63
Product size (length)(mm) 28 Product type Moisture indicator Reading range - wood moisture 0.0 - 100 Counts
Suitable for hygrometers Building materials Weight(g) 218

This page is Moisture indicator, part number MO257.
You can find the detail information about specifications and dimensions on part number MO257.

Tech Support