IR thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR267

Part Number
IR267
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

72.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -50 Temperature measurement range (upper limit)(°C) +600 Accuracy (+/-) °C(°C) 2
Basic accuracy (+/-)(%) 2 Calibrated to Manufacturer's standards (no certificate) Display (thermometer) 12:1
Emission level (max.) 1.00 Emission level (min.) 0.05 Pick-up time (details)(s) 1
Power supply 9 V battery (1x) Probe thermometer features Contact measurement Product size (height)(mm) 120
Product size (width)(mm) 153 Product size (length)(mm) 44 Product type IR thermometer
Resolution (temperature)(°C) 0.1 Response time(s) 1 Weight(g) 137

This page is IR thermometer , part number IR267.
You can find the detail information about specifications and dimensions on part number IR267.

Tech Support