Probe thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM55

Part Number
TM55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.16 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (+/-) °C(°C) 0.5 Calibrated to Manufacturer's standards (no certificate) Power supply (details) CR2032 battery
Product size (height)(mm) 38 Product size (width)(mm) 116 Product type Probe thermometer
Temperature reading range -40 up to 250 °C Temperature reading range (max.)(°C) 250 Temperature reading range (min.)(°C) -40
Weight(g) 41.2

This page is Probe thermometer, part number TM55.
You can find the detail information about specifications and dimensions on part number TM55.

Tech Support