Moisture meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MO50
MO55
MO57
MO265
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building moisture reading accuracy ±
(%)
Building moisture reading range (max.)
(vol%)
Building moisture reading range (min.)
(vol%)
Display (details) Measurement type Moisture meter features Moisture reading range (min) (misc.)
(%)
Moisture reading range (max.) (misc.)
(%)
Power supply Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading accuracy - wood moisture
(%)
Reading range - wood moisture
(%)
Suitable for hygrometers Weight
(g)
Wood moisture reading accuracy ±
(%)
Wood moisture reading range (max.)
(vol%)
Wood moisture reading range (min.)
(vol%)

62.29 €

1 Available 3 Days 3331.5-Invasive---9 V battery (1x)-1706530--Wood|Building materials1203505

60.69 €

1 Available 3 Days 3331.5-InvasiveNon-contact IR sensor--9 V battery (1x)-6717131--Building materials|Wood1233505

89.44 €

1 Available 3 Days -99.90.1-Non-invasive-----2107033--Wood|Building materials155-99.90.1

533.65 €

1 Available 4 Days -99.90LCD/LEDInvasive-099.99 V battery (1x)9 V battery203584356-94.8 vol-204594.86

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Moisture meter

Tech Support