PSU (adjustable voltage)

PSU (adjustable voltage)
  • Volume Discount
[Specifications]
・Product type: Bench PSU (adjustable voltage)
・Technology (PSUs): Linear regulated PSU

[Features]
・Extech’s DCP36 power supply has 80W constant power topology and has autoranging Voltage and Current output
・This compact and lightweight unit provides easy portability, and is ideal for tight workbenches with limited space
・It features 4-Digit LED displays, 3-programmable presets, front/rear output terminals, and remote sensing for accurate applied voltage at load point

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCP36

Part Number
DCP36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

414.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Capacity(W) 80 Dimension height(mm) 127 Dimension width(mm) 53.5
Dimension depth(mm) 330 Calibrated to Manufacturer's standards (no certificate) Load balance ≤30mV/≤10mA
Max. output current(A) 5 Output current (min.)(A) 0 Output voltage (max.)(V) 36
Output voltage (min.)(V) 0.5 Product type Bench PSU (adjustable voltage) Technology (PSUs) Linear regulated PSU
Type (manufacturer type) DCP36 Weight(g) 1900

This page is PSU (adjustable voltage), part number DCP36.
You can find the detail information about specifications and dimensions on part number DCP36.

Tech Support