Thermo-Hygrometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01654246

Part Number
P01654246
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

436.17 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Interfaces (components) Bluetooth®|USB Product size (height)(mm) 72
Product size (width)(mm) 187 Product size (length)(mm) 32 Product type Hygrometer
Weight(g) 260 Environmental testing features Data logger + wireless USB interface|Data logging function|Dew point/mould detector Humidity reading range (max.)(RH) 98.0
Humidity reading range (min.)(RH) 3.0 Humidity reading accuracy(RH) 2 Max. temperature(°C) +60
Min. temperature(°C) -10 Weight, information incl. battery

This page is Thermo-Hygrometer, part number P01654246.
You can find the detail information about specifications and dimensions on part number P01654246.

Tech Support