IR thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01651813

Part Number
P01651813
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

431.79 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 100 Product size (width)(mm) 230 Product size (length)(mm) 56
Product type IR thermometer Weight(g) 290 Accuracy (+/-) °C(°C) 2
Basic accuracy (+/-)(%) 1.5 Display (thermometer) 30:1 Emission level (max.) 1
Emission level (min.) 0.1 Emissivity Adjustable 0.1 to 1 Max. temperature(°C) 1000
Min. temperature(°C) -50 Resolution (temperature)(°C) 0.1 Response time(s) 1

This page is IR thermometer, part number P01651813.
You can find the detail information about specifications and dimensions on part number P01651813.

Tech Support