Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
56012100
Colour | Light grey | Material (details) | Plastic | Material | Plastic |
---|---|---|---|---|---|
Product size (height)(mm) | 22 | Product size (width)(mm) | 17 | Product size (Depth)(mm) | 58 |
Product type | Foldable stand | RoHS-compliant | Yes | Type (manufacturer type) | UM-ASK |
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
Degree of protection (IP) | IP00 |
This page is Foldable stand, part number 56012100.
You can find the detail information about specifications and dimensions on part number 56012100.