Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
859-355
Dimension height(mm) | 56 | Dimension width(mm) | 6 | Fall time(ms) | 6 |
---|---|---|---|---|---|
Response time(ms) | 5 | Switching current (max.)(A) | 5 | Switching capacity (max.)(VA) | 1250 |
Weight(g) | 23.4 | Colour | Grey | Connection (components) | Pull spring |
Contact type | 1 change-over | Contact material | AgNi | Durability | 5 x 106 switching operations |
Product size (length)(mm) | 91 | Product type | Relay terminal | Switching voltage (max.)(V AC) | 250 |
Type (manufacturer type) | 859-355 | Nominal voltage(V DC) | 48|48 |
This page is Relay Terminal, part number 859-355.
You can find the detail information about specifications and dimensions on part number 859-355.